Knowledge Search
Download document () of 20
We make what matters work*

140379

Eaton GALILEO Visualization software, GALILEO for all XV/XP switchgear, multi-user license, update from GALILEO V 8.1.2

General specifications

Product Name
Eaton GALILEO Software
Catalog Number
140379
EAN
7640130110557
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Compliances
Eaton supports the product until its end of life
Certifications
UL/CSA certification not required

Product specifications

Features
Language switch possible
Loadable for operating system for configuration software, Windows 9x
Online projecting possible
Loadable for operating system for configuration software, Windows Vista
Loadable for operating system for configuration software, Windows NT
Loadable for operating system for configuration software, Windows 7
Loadable for operating system for configuration software, Windows XP
Loadable for operating system for configuration software, Windows 2000
Loadable for operating system for configuration software, Windows 8
User groups (password protection) possible
Alarm-management
Fitted with:
Programming interfaces
Other script language
OPC-interface, server
OPC-interface, client
SQL-database
Optional
Trend representation
Yes
User archive/recipes management
Integrated
Number of clients - max
10
Number of configuration/desktop languages
2
Number of configuration/runtime languages
100
Number of multi-users configuration - max
1
Number of online/runtime languages
100
Number of servers - max
1
Required main memory for configuration software - min
128 MB
Required main memory for runtime system - min
256 MB
Required processor speed for configuration software - min
1 GHz
Required processor speed for runtime system - min
0.2 GHz
Function process diagnostics
Integrated
Industry- and technological expansions
Integrated
Software
Microsoft Windows™-based, intelligent and interactive visualization tool
For creating projects to operate and visualize machines, plants and buildings
Supports update for GALILEO version 8.1.2 or higher
GALILEO
Comprehensive help and documentation
Library with object elements
Integrated
Message system
Integrated
Reporting system/protocol system
Integrated
Suitable for
Operating system Windows 8
Web-clients
Operating system Windows 7
Operating system Windows 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.