Knowledge Search
Download document () of 20
We make what matters work*

140390

Eaton LIC License PLC MEDIUM, for XV(S)400 (10z, 12z, 15t)

General specifications

Product Name
Eaton LIC Accessory License
Catalog Number
140390
EAN
7640130110373
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Certifications
UL/CSA certification not required
Catalog Notes
not relevant

Product specifications

Type
License product certificate for PLC upgrading with MEDIUM license label
Electrical accessory type
Other
Mechanical accessory type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.