Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

140393

Eaton LIC License communication 160 points, for XV

General specifications

Product Name
Eaton LIC Accessory License
Catalog Number
140393
EAN
7640130110403
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Certifications
CE

Product specifications

Electrical accessory type
Other
Mechanical accessory type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.