Download document () of 20
We make what matters work*

140475

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Cable marshalling base, HxWxD=200x800x300mm

General specifications

Product Name
Eaton xEffect CS plinth
Catalog Number
140475
EAN
4015081372584
Product Length/Depth
300 mm
Product Height
200 mm
Product Width
800 mm
Product Weight
9 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure depth = 300 mm
Enclosure width = 800 mm
Special features
  • Front and side walls removable
  • Including fixing sundries
Type
Accessory CS
Accessory/spare part type
Cable marshalling bases
Surface finishing
Powder-spray painted RAL 7035, light gray
Color
Gray
Load capacity - max
325 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Steel plate
Steel
Model
Base complete
Suitable for
Cable patch
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.