Download document () of 20
We make what matters work*

140478

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mast fastening, for B=300-800mm enclosure

General specifications

Product Name
Eaton xEffect CS fixing bracket
Catalog Number
140478
EAN
4015081372614
Product Length/Depth
3 mm
Product Height
50 mm
Product Width
800 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Used with
Mast diameter 100 mm to 200 mm
Special features
Set consisting of profiled busbar, clamping strap and clamping screw
Type
Accessory CS
Accessory/spare part type
Mast fastening
Surface finishing
Bracket: galvanized
Color
Other
RAL-number
0
Suitable for width
800 mm
Material
Clamping strap: stainless steel
Bracket: steel plate
Steel
Model
Mounting bracket
Suitable for
Fixing on round or rectangular masts
Functions
For fixing on round or rectangular masts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.