Download document () of 20
We make what matters work*

140480

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=250x200mm

General specifications

Product Name
Eaton xEffect CS door
Catalog Number
140480
EAN
4015081372638
Product Length/Depth
15 mm
Product Height
250 mm
Product Width
200 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 250 mm
Enclosure width = 200 mm
Special features
  • Transparent doors
  • Without hinges, without lock
Type
Accessory CS
Features
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
Powder coating
Frame: powder-spray painted
Color
Gray
Degree of protection
IP66
NEMA 12
Material
Steel
Inspection window: safety glass
Frame: steel plate
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.