Download document () of 20
We make what matters work*

140483

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=300x400mm

General specifications

Product Name
Eaton xEffect CS door
Catalog Number
140483
EAN
4015081372669
Product Length/Depth
15 mm
Product Height
300 mm
Product Width
400 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 300 mm
Enclosure width = 400 mm
Special features
  • Transparent doors
  • Without hinges, without lock
Type
Accessory CS
Features
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
Frame: powder-spray painted
Powder coating
Color
Gray
Degree of protection
IP66
NEMA 12
Material
Steel
Inspection window: safety glass
Frame: steel plate
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.