Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=800x600mm
| Product Name |
Eaton xEffect CS door
|
| Catalog Number |
140495
|
| EAN |
4015081372782
|
| Product Length/Depth |
15 mm
|
| Product Height |
800 mm
|
| Product Width |
600 mm
|
| Product Weight |
4.5 kg
|
| Compliances |
RoHS conform
|
| Used with |
Enclosure height = 800 mm
Enclosure width = 600 mm |
| Special features |
|
| Type |
Accessory CS
|
| Features |
Version as glazed door
|
| Accessory/spare part type |
Doors
|
| Surface finishing |
Frame: powder-spray painted
Powder coating |
| Color |
Gray
|
| Degree of protection |
IP66
NEMA 12 |
| Material |
Inspection window: safety glass
Steel Frame: steel plate |
| Model |
Stop door
|