Download document () of 20
We make what matters work*

140505

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=250x200mm

General specifications

Product Name
Eaton xEffect CS door
Catalog Number
140505
EAN
4015081372881
Product Length/Depth
15 mm
Product Height
250 mm
Product Width
200 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 250 mm
Special features
  • Closed
  • Without hinges, without lock
Type
Accessory CS
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
Gray
Degree of protection
IP66
NEMA 12
Material
Steel
Steel plate
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.