Download document () of 20
We make what matters work*

140511

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=400x600mm

General specifications

Product Name
Eaton xEffect CS door
Catalog Number
140511
EAN
4015081372942
Product Length/Depth
15 mm
Product Height
400 mm
Product Width
600 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 400 mm
Special features
  • Closed
  • Without hinges, without lock
Type
Accessory CS
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Gray
Degree of protection
IP66
NEMA 12
Material
Steel plate
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.