Download document () of 20
We make what matters work*

140535

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Fixing bracket, for door contact switches

General specifications

Product Name
Eaton xEffect CS fixing bracket
Catalog Number
140535
EAN
4015081373185
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
35 mm
Product Weight
0.087 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory CS
Accessory interior fitting
Type
Accessory CS Accessory interior fitting
Accessory/spare part type
Universal brackets for door contact switches
Surface finishing
Galvanized
Application
For fixing door contact switches or cable conduit holders
Material
Metal
Steel plate
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.