Download document () of 20
We make what matters work*

141841

Eaton xEnergy Main LV systems LV switchgear. Stud screw, M10x140, DIN938

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141841
EAN
4015081385737
Product Length/Depth
153 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.093 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Working length
26 mm
Screw-in length
1.25 d

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.