Download document () of 20
We make what matters work*

141845

Eaton xEnergy Main LV systems LV switchgear. Earthing cable, 4qmm, L=420 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141845
EAN
4015081385775
Product Length/Depth
420 mm
Product Height
3 mm
Product Width
3 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.