Download document () of 20
We make what matters work*

141850

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, busbar support, D=800mm, G

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141850
EAN
4015081385829
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
56 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.