Download document () of 20
We make what matters work*

141858

Eaton xEnergy Main LV systems LV switchgear. Self-locking nut, M12

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141858
EAN
4015081385904
Product Length/Depth
12 mm
Product Height
8 mm
Product Width
12 mm
Product Weight
0.017 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanic/electrolytic zinc plated
Material
Steel
Thread per inch
0
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.