Download document () of 20
We make what matters work*

141868

Eaton xEnergy Main LV systems LV switchgear, T-head screw, M10X50, zinc plated

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141868
EAN
4015081386000
Product Length/Depth
57 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.