Download document () of 20
We make what matters work*

141869

Eaton xEnergy Main LV systems LV switchgear. Insulating cap, M10

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141869
EAN
4015081386017
Product Length/Depth
22 mm
Product Height
19 mm
Product Width
22 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Cap diameter
22 mm
Head style
Round
Color
Black
Material quality
Polyvinyl chloride (PVC)
Material
Plastic
Shape
Hexagonal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.