Download document () of 20
We make what matters work*

141870

Eaton xEnergy Main LV systems LV switchgear. Insulating cap, M12

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141870
EAN
4015081386024
Product Length/Depth
24 mm
Product Height
20 mm
Product Width
24 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Cap diameter
24 mm
Head style
Round
Color
Black
Material quality
Polyvinyl chloride (PVC)
Material
Plastic
Shape
Hexagonal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.