Download document () of 20
We make what matters work*

141871

Eaton xEnergy Main LV systems LV switchgear. Contact washer (tooth lock) M6, jagged, DACROMET 320

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141871
EAN
4015081386031
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.001 kg
Compliances
RoHS conform

Product specifications

Features
Hardened
Facet
Inside diameter
6.4 mm
Thickness
0.7 mm
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
For bolt size
6 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.