Download document () of 20
We make what matters work*

141872

Eaton xEnergy Main LV systems LV switchgear. Busbar support, 30x30x1150

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141872
EAN
4015081386048
Product Length/Depth
1150 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
1.88 kg
Compliances
RoHS conform

Product specifications

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.