Download document () of 20
We make what matters work*

141874

Eaton xEnergy Main LV systems LV switchgear. Busbar support, 50x10x1150mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141874
EAN
4015081386062
Product Length/Depth
1150 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
1.16 kg
Compliances
RoHS conform

Product specifications

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.