Download document () of 20
We make what matters work*

141875

Eaton xEnergy Main LV systems LV switchgear. Steel bracket

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141875
EAN
4015081386079
Product Length/Depth
35.3 mm
Product Height
10.7 mm
Product Width
22.3 mm
Product Weight
0.042 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.