Download document () of 20
We make what matters work*

141876

Eaton xEnergy Main LV systems LV switchgear, Hexagon nut, M10

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141876
EAN
4015081386086
Product Length/Depth
19 mm
Product Height
8 mm
Product Width
17 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.