Download document () of 20
We make what matters work*

141896

Eaton xEnergy Main LV systems LV switchgear, Washer, M10

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141896
EAN
4015081386284
Product Length/Depth
23 mm
Product Height
3.2 mm
Product Width
23 mm
Product Weight
0.006 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.