Download document () of 20
We make what matters work*

141897

Eaton xEnergy Main LV systems LV switchgear, Washer, M12

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141897
EAN
4015081386291
Product Length/Depth
29 mm
Product Height
3.95 mm
Product Width
29 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.