Download document () of 20
We make what matters work*

141898

Eaton xEnergy Main LV systems LV switchgear, Washer, M8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141898
EAN
4015081386307
Product Length/Depth
18 mm
Product Height
2.6 mm
Product Width
18 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.