Download document () of 20
We make what matters work*

141900
XNNUS-6

Eaton xEnergy Main LV systems LV switchgear. Washer, 6.4mm, VZN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141900
EAN
4015081386321
Product Length/Depth
12 mm
Product Height
1.6 mm
Product Width
12 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Features
Hardened
Inside diameter
6.4 mm
Thickness
1.6 mm
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
For bolt size
6 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.