Download document () of 20
We make what matters work*

141901

Eaton xEnergy Main LV systems LV switchgear. Washer, 8.4mm, VZN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141901
EAN
4015081386338
Product Length/Depth
16 mm
Product Height
1.6 mm
Product Width
16 mm
Product Weight
0.003 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Features
Hardened
Inside diameter
8.4 mm
Thickness
1.6 mm
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
For bolt size
8 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.