Knowledge Search
Download document () of 20
We make what matters work*

141DC

Eaton Crouse-Hinds series ground clamp, 1/2", 3/4", 1" clamping range, #8-2 AWG lug conductor range, Zinc die cast

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
141DC
UPC
784564121417
Product Length/Depth
4.95 in
Product Height
1.94 in
Product Width
3.43 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Zinc die cast
Grounding conductor electrode clamping range
1/2", 3/4", 1"
Lug conductor range
#8-2 AWG

Export product specification