Download document () of 20
We make what matters work*

142267
N3-4-400-S1-DC

Eaton Moeller series NZM - Molded Case Circuit Breaker. Switch-disconnector 4p 400A 1000VDC

General specifications

Product Name
Eaton Moeller series NZM switch-disconnector
Catalog Number
142267
EAN
4015081389971
Product Length/Depth
166 mm
Product Height
275 mm
Product Width
185 mm
Product Weight
7.3 kg
Compliances
RoHS conform
Certifications
IEC
IEC 60947-3
CCC

Product specifications

Amperage Rating
400 A
Voltage rating
1000 V - 1000 V
Circuit breaker frame type
N3
Features
Version as main switch
Version as emergency stop installation
Motor drive optional
Remote operation with shunt releases / remote operator
Version as maintenance-/service switch
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Lifespan, mechanical
15000 operations
Utilization category
DC-22 A
Mounting Method
Ground mounting
Built-in device fixed built-in technique
Distribution board installation
Fixed
Intermediate mounting
Equipment heat dissipation, current-dependent
96 W
Rated short-time withstand current (Icw)
6.6 kA
Degree of protection
IP20
Electrical connection type of main circuit
Screw connection
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Current rating (Iu) at 40°C with terminal jumpers
400 A
Current rating (Iu) at 65°C with terminal jumpers
400 A
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Rated insulation voltage (Ui)
1250 V
Switch positions
I, +, 0
Overvoltage category
III
Rated operational current
400 A (DC 22-A)
Degree of protection (IP), front side
IP20
Number of poles
Four-pole
Terminal capacity (copper strip)
Max. 10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm at rear-side connection (punched)
Max. 8 segments of 24 mm x 1 mm (2x) at box terminal
Min. 6 segments of 16 mm x 0.8 mm at box terminal
Min. 6 segments of 16 mm x 0.8 mm at rear-side connection (punched)
10 segments of 50 mm x 1 mm (2x) at rear-side width extension
Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm
Handle color
Black
Functions
Photovoltaic applications
Voltage release optional
Disconnectors/main switches
Interlockable
Type
DC switch-disconnector
Special features
  • Main switch characteristics including positive drive to IEC/EN 60204 and VDE 0113.
  • For DC switching, all 4 contacts must be connected in series. Refer to the information on jumper kit accessories.
  • Supplied as standard: Screw connection
  • box terminal optional.
  • When working with ungrounded systems (e.g., IT), the installation must ensure that a double ground fault will be impossible.
  • Switch can not be combined with plug-in/withdrawable units and/or connection on rear.
  • N4-4-...-S15-DC feeder unit and outgoer from the bottom only.
  • Lifespan, mechanical: of which max. 50 % trip by shunt/undervoltage release
  • Rated current = rated uninterrupted current: 400 A
Application
  • Open areas
  • Utility buildings
Number of switches
1
Rated conditional short-circuit current with back-up fuse
2 x 250 AgR
15 kA at 1000 V
Rated operational current for specified heat dissipation (In)
400 A
Rated short-time withstand current (t = 1 s)
6.6 kA
Handle type
Rocker lever
Number of operations per hour - max
60
Standard terminals
Screw terminal
Short-circuit protective device fuses - max
2 x 250 A gR
Terminal capacity (copper busbar)
Max. 10 mm x 50 mm (2x) at rear-side width extension
M10 at rear-side screw connection
Min. 20 mm x 5 mm direct at switch rear-side connection
Max. 30 mm x 10 mm + 30 mm x 5 mm direct at switch rear-side connection
Terminal capacity (copper solid conductor/cable)
16 mm² (2x) at box terminal
16 mm² (2x) direct at switch rear-side connection
16 mm² (1x) direct at switch rear-side connection
Terminal capacity (aluminum solid conductor/cable)
16 mm² (1x) at tunnel terminal
Terminal capacity (copper stranded conductor/cable)
35 mm² - 240 mm² (1x) at box terminal
50 mm² - 240 mm² (1x) at 2-hole tunnel terminal
25 mm² - 240 mm² (2x) direct at switch rear-side connection
50 mm² - 240 mm² (2x) at 2-hole tunnel terminal
25 mm² - 185 mm² (1x) at tunnel terminal
25 mm² - 120 mm² (2x) at box terminal
25 mm² - 240 mm² (1x) direct at switch rear-side connection
Terminal capacity (aluminum stranded conductor/cable)
25 mm² - 185 mm² (1x) at tunnel terminal

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.