Download document () of 20
We make what matters work*

142452

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door with 3 point clip down handle, for EP, IP55 HxW=2060x600+500mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
142452
EAN
4015081391837
Product Length/Depth
75 mm
Product Height
2027 mm
Product Width
1064.5 mm
Product Weight
30 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.