Download document () of 20
We make what matters work*

142455

Eaton xEnergy Basic LV systems Low voltage switchgear. Side panel for base, HxD=200x250mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142455
EAN
4015081391868
Product Length/Depth
250 mm
Product Height
210 mm
Product Width
65 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Material
Steel
Model
Base side set
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.