Download document () of 20
We make what matters work*

142463

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x1350mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142463
EAN
4015081391943
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
1350 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building width
1350 mm
Suitable for width
1350 mm
Application
Plinth
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.