Download document () of 20
We make what matters work*

142464

Eaton xEnergy Basic base element, Cable interconnect frame IP55, HxWxD=100 x 350 x 250 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142464
EAN
4015081391950
Product Length/Depth
250 mm
Product Height
110 mm
Product Width
350 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Degree of protection
IP54
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
350 mm
Suitable for length/depth
250 mm
Suitable for width
350 mm
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.