Download document () of 20
We make what matters work*

142469

Eaton xEnergy Basic base element, Cable interconnect frame IP55, HxWxD=200 x 350 x 250 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142469
EAN
4015081392001
Product Length/Depth
250 mm
Product Height
210 mm
Product Width
350 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Degree of protection
IP54
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
350 mm
Suitable for length/depth
250 mm
Suitable for width
350 mm
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.