Download document () of 20
We make what matters work*

142475

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 350

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
142475
EAN
4015081392063
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
320 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Galvanized
Type
Additional equipment
Number of height units
0
Suitable for width
350 mm
Color
Stainless steel
Mounting method
Floor standing distribution board
Model
Other
Mounting position
Horizontal
Functions
Additional equipment
Material
Metal
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.