Download document () of 20
We make what matters work*

142476

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 850

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
142476
EAN
4015081392070
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
820 mm
Product Weight
1.9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Galvanized
Type
Additional equipment
Number of height units
0
Suitable for width
850 mm
Color
Stainless steel
Mounting method
Floor standing distribution board
Model
Other
Mounting position
Horizontal
Functions
Additional equipment
Material
Sheet steel
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.