Download document () of 20
We make what matters work*

142833

Main load disconnector Switch with isolation function, highly wear resistant contacts, 415 V, 125 A, 2P

General specifications

Product Name
Eaton HIS Disconnector
Catalog Number
142833
EAN
4015081395330
Product Length/Depth
60 mm
Product Height
80 mm
Product Width
35.4 mm
Product Weight
0.207 kg
Compliances
RoHS conform

Product specifications

Degree of protection
IP40
IP10
Terminals
Lift terminal
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Built-in depth
69.5 mm
Heat dissipation per pole, current-dependent
6.2 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Amperage rating
125 A
Color calotte
Other
Switch type
Off switch
Rated short-time withstand current (Icw)
2 kA
Voltage type
AC
Lamp type
Other
Type
HIS. Main load disconnector switch
Application
Switchgear for residential applications
Number of contacts (normally open contacts)
2
Rated operational current for specified heat dissipation (In)
125 A
Rated operational voltage (Ue) - max
415 V
Rated switching capacity
10 kA
Voltage rating - min
240 V
Width in number of modular spacings
2
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.