Download document () of 20
We make what matters work*

143186

Eaton xEnergy Main LV systems LV switchgear, Cross profile for transversal support, steel plate and plastic, including mounting material, including mounting material, width 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143186
EAN
4015081398508
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
691 mm
Product Weight
0.57 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.