Download document () of 20
We make what matters work*

143189

Eaton xEnergy Main LV systems LV switchgear, Cross profile for transversal support, steel plate and plastic, including mounting material, including mounting material, width 1000 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143189
EAN
4015081398539
Product Length/Depth
37 mm
Product Height
15 mm
Product Width
891 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.