Download document () of 20
We make what matters work*

143193

Eaton xEnergy Main LV systems LV switchgear. Partition, F, connection-/busbar back area, W=1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143193
EAN
4015081398577
Product Length/Depth
1190 mm
Product Height
25 mm
Product Width
720 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
1350 mm
Material
Stainless steel
Suitable for
Internal separation form 3a
Internal separation form 4b
Internal separation form 4a
Internal separation form 2b
Internal separation form 2a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.