Download document () of 20
We make what matters work*

143196
XPFMC200

Eaton xEnergy Main LV systems LV switchgear. Blanking strip, H=200mm, switchgear-/connection area

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143196
EAN
4015081398607
Product Length/Depth
200 mm
Product Height
200 mm
Product Width
25 mm
Product Weight
0.71 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.