Download document () of 20
We make what matters work*

143199

Eaton xEnergy Main LV systems LV switchgear. Blanking strip, H=75mm, switchgear-/connection area

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143199
EAN
4015081398638
Product Length/Depth
200 mm
Product Height
75 mm
Product Width
25 mm
Product Weight
0.27 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.