Download document () of 20

143222

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=1100x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143222
EAN
4015081398867
Product Length/Depth
1010 mm
Product Height
6 mm
Product Width
675 mm
Product Weight
16.3 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.