Download document () of 20
We make what matters work*

143231

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 105mm long, 75mm blind + 30mm jagged foam gasket, IP20, for 1100mm Sectionwidth

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143231
EAN
4015081398959
Product Length/Depth
1010 mm
Product Height
30 mm
Product Width
105 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.