Download document () of 20
We make what matters work*

143248

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Insulating surround, EP, for HxW=2000x850mm

General specifications

Product Name
Eaton xEffect xVtl insulating surround
Catalog Number
143248
EAN
4015081399123
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.