Download document () of 20
We make what matters work*

143307

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=1100mm, D=300mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143307
EAN
4015081399710
Product Length/Depth
1010 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.