Download document () of 20
We make what matters work*

143316

Eaton xEnergy Light LV systems LV switchgear. Plinth H=200mm, W=850mm, D=400mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143316
EAN
4015081399802
Product Length/Depth
705 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.