Download document () of 20
We make what matters work*

143331

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=2000x1100mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143331
EAN
4015081399956
Product Length/Depth
1940 mm
Product Height
50 mm
Product Width
580 mm
Product Weight
49 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.