Download document () of 20
We make what matters work*

143337

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, transparent, IP55, HxW=2000x1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143337
EAN
4015081400010
Product Length/Depth
1940 mm
Product Height
50 mm
Product Width
680 mm
Product Weight
55 kg
Compliances
RoHS conform

Product specifications

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.